Product Description
- Designed for use with the GS-GH5 glass hinge and GS-GB5 bracket
- Reversible key
- Turn the key 90° to lock and unlock - key acts as a knob and can only be removed when locked
- Dimple key with up to 1 Million key changes
Product Specifications
Material
Brass
Finish
24K Gold Plating
Weight of Item (g)
160
Length or Depth of Item when closed (mm)
42.5
Height of Item (mm)
43
Width of Item (mm)
48
Max. Door Thickness (mm)
8
Max. Door Thickness (in)
0.3125
Min. Door Thickness (mm)
5
Min. Door Thickness (in)
0.1875
Max. Glass Thickness(mm)
8
Max. Glass Thickness(in)
0.3125
Min. Glass Thickness(mm)
5
Min. Glass Thickness(in)
0.1875
Master Keying Availability
Y
Million Lock
Y
Key Changes
1000000
Glass Installation
Y
Sheet Metal Installation
N
Wood Installation
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
2.7 x 13 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files