Product Specifications
Material
Zinc Alloy
Finish
Matte Silver
Weight of Item (g)
724
Length or Depth of Item when closed (mm)
32.5
Length or Depth of Item when closed (in)
1.3125
Height of Item (mm)
90
Height of Item (in)
3.5625
Width of Item (mm)
82
Width of Item (in)
3.25
Max. Door Height (mm)
2500
Max. Door Height (in)
98.4375
Max. Door Width (mm)
1000
Max. Door Width (in)
39.375
Max. Door Weight (kg)
40
Max. Door Weight (lbs)
88
Soft Closing
N
Self-Closing
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M5 x 30
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files