Product Description
- Ideal for harsh and high corrosive environments
- Designed for machinery applications where a heavy duty handle is required
Product Specifications
Material
316 Stainless Steel
Finish
Mirror
Weight of Item (g)
1600
Length or Depth of Item when closed (mm)
65.4
Length or Depth of Item when closed (in)
2.625
Height of Item (mm)
1000
Height of Item (in)
39.375
Width of Item (mm)
65.4
Width of Item (in)
2.625
CC Length (mm)
964
CC Length (in)
37.9375
Bar Diameter (mm)
25.4
Bar Diameter (in)
1
Back-to-Back Option
N
Bar Shape
Round
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files