MP-500

HANDLE - MP-500

MSRP:
$360.00
Product Specifications
Material
316 Stainless Steel
Finish
Mirror
Weight of Item (g)
1000
Length or Depth of Item when closed (mm)
65.4
Length or Depth of Item when closed (in)
2.625
Height of Item (mm)
500
Height of Item (in)
19.6875
Width of Item (mm)
65.4
Width of Item (in)
2.625
CC Length (mm)
464
CC Length (in)
18.25
Bar Diameter (mm)
25.4
Bar Diameter (in)
1
Back-to-Back Option
N
Bar Shape
Round
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

Image coming soon

$626.30
SS HANDLE - DSI-4254-500-35

$526.70
SUS 304 LARGE HANDLE - MDH-PS500

$45.40