Product Specifications
Material
Reinforced Nylon
Finish
Black
Weight of Item (g)
180
Length or Depth of Item when closed (mm)
47
Length or Depth of Item when closed (in)
1.875
Height of Item (mm)
26.5
Height of Item (in)
1.0625
Width of Item (mm)
146
Width of Item (in)
5.75
CC Length (mm)
120
CC Length (in)
4.75
Handle Depth (mm)
47
Handle Depth (in)
1.875
Bar Diameter (mm)
26.5
Bar Diameter (in)
1.0625
Back-to-Back Option
N
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M8 bolt and nut
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files