Product Specifications
Material
Reinforced Nylon
Finish
Black
Weight of Item (g)
206
Length or Depth of Item when closed (mm)
52
Length or Depth of Item when closed (in)
2.0625
Height of Item (mm)
28
Height of Item (in)
1.125
Width of Item (mm)
176
Width of Item (in)
6.9375
CC Length (mm)
150
CC Length (in)
5.875
Handle Depth (mm)
52
Handle Depth (in)
2.0625
Bar Diameter (mm)
28
Bar Diameter (in)
1.125
Back-to-Back Option
N
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M8 bolt and nut
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files