Product Description
- Light duty hanger brackets for hanging garments, umbrellas, etc
- Available with multiple notches and 3/4" hole
- Surface mount onto wood panel/stud
- Not recommended for drywall installation, or for use with laundry rods
- Includes 3/4" (M4 × 20) long screws
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
113
Length or Depth of Item when closed (mm)
120
Length or Depth of Item when closed (in)
4.75
Height of Item (mm)
120
Height of Item (in)
4.75
Width of Item (mm)
24
Width of Item (in)
1
Load Capacity (kg)
1.5
Load Capacity (lbs)
3.3
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 x 20 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files