Product Description
- Suitable for use in heat-generating environment
- Operating temperature: 32ºF~212ºF
- Ideal for dryer, lighting equipment, and temperature chamber applications.
- When installing, ensure that both hinge shafts are levelled and aligned.
- Torque may decrease during and after heating, and it will restore when returning to normal temperature.
Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
74
Length or Depth of Item when closed (mm)
44
Length or Depth of Item when closed (in)
1.75
Height of Item (mm)
18
Height of Item (in)
0.75
Width of Item (mm)
60
Width of Item (in)
2.375
Max. Torque (kgf-cm/ea)
30.6
Max. Torque (lbs-in/ea)
26.6
Min. Torque (kgf-cm/ea)
0
Min. Torque (lbs-in/ea)
0
Holes
6
Adjustable
N
Max. Opening Angle (?)
249
Max. Opening Angle (degree)
249
Dampening Direction
Opening and closing
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm or #8 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
o
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files