J95-24/25T-BN

HEAVY DUTY CONCEALED HINGE (1" OVERLAY, BLACK NICKEL) - J95-24/25T-BN

MSRP:
$36.50 USD
Quantity:
Product Description
  • Heavy duty concealed hinge eliminates the need to use 5 or more standard euro hinges in cabinets or furniture. This reduces installation cost and time, and provides a better overall aesthetic.
  • 2 hinges hold 55 lbs (25 kg) and 3 hinges hold up to 88 lbs (40 kg). Because of the high load capacity, short and wide panels can easily be supported.
  • Clip-on type for easy installation, and 3-way adjustability with door installed.
  • Ideal for wide, heavy custom door applications such as large cabinets and furniture, glass display cases, or enclosures.
  • Options available for 1? overlay, 5/8? overlay, and inset panels in nickel or black nickel finishes
Product Specifications
Material
Steel
Finish
Black Nickel
Weight of Item (g)
131
Length or Depth of Item when closed (mm)
99
Length or Depth of Item when closed (in)
3.9375
Height of Item (mm)
65
Height of Item (in)
2.5625
Width of Item (mm)
45.5
Width of Item (in)
1.8125
Load Capacity (kg/pr)
25
Load Capacity (lbs/pr)
55
Load Capacity (kg/3 ea)
40
Load Capacity (lbs/3 ea)
88
Cup Bore Diameter (mm)
40
Cup Bore Diameter (in)
1.5625
Max. Door Height (mm)
2400
Max. Door Height (in)
94.5
Max. Door Width (mm)
800
Max. Door Width (in)
31.5
Max. Door Thickness (mm)
34
Max. Door Thickness (in)
1.3125
Min. Door Thickness (mm)
18
Min. Door Thickness (in)
0.6875
Max. Setback from Edge (mm)
8
Min. Setback from Edge (mm)
3
Max. Overlay (mm)
25
Max. Overlay (in)
1
Min. Overlay (mm)
20
Min. Overlay (in)
0.8125
Closing Type
Free Swinging
Clip-on
Y
Holes
2
Max. Opening Angle (?)
93
Max. Opening Angle (degree)
93
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
5 mm or #10 Flathead self tapping
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
o
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

HEAVY DUTY CONCEALED HINGE (1" OVERLAY, SELF-CLOSE, BLACK NICKEL) - J95-C24/25T-BN

$36.50
HEAVY DUTY CONCEALED HINGE (5/8" OVERLAY, BLACK NICKEL) - J95-24/16T-BN

$36.50
HEAVY DUTY CONCEALED HINGE (INSET,  BLACK NICKEL) - J95-24/0T-BN

$36.00
HEAVY DUTY CONCEALED HINGE - J95-C24/25T-NI

$27.00
HEAVY DUTY CONCEALED HINGE (5/8" OVERLAY, SELF-CLOSE, BLACK NICKEL) - J95-C24/16T-BN

$36.50
HEAVY DUTY CONCEALED HINGE (INSET, SELF-CLOSE, BLACK NICKEL) - J95-C24/0T-BN

$36.50
HEAVY DUTY CONCEALED HINGE (HALF OVERLAY) - J95-C24/16T-NI

$27.00
HEAVY DUTY CONCEALED HINGE (INSET) - J95-24/0T-NI

$27.00
SPECIALTY OVERLAY HINGE (W/SOFT-CLOSE) BLACK NICKEL - J160-D22-25T-BN

$160.00