Product Description
- Smooth open/close function with high quality thrust bearing
Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
8300
Length or Depth of Item when closed (mm)
50
Length or Depth of Item when closed (in)
2
Height of Item (mm)
268
Height of Item (in)
10.5625
Width of Item (mm)
300
Width of Item (in)
11.8125
Load Capacity (kg/pr)
300
Load Capacity (lbs/pr)
660
Knuckles
2
Holes
12
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
9.5mm screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files