Product Description
- Smooth open/close function with high quality thrust bearing
Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
19800
Length or Depth of Item when closed (mm)
125
Length or Depth of Item when closed (in)
4.9375
Height of Item (mm)
295
Height of Item (in)
11.625
Width of Item (mm)
350
Width of Item (in)
13.8125
Load Capacity (kg/pr)
490
Load Capacity (lbs/pr)
1080
Knuckles
2
Holes
6
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
12.5 mm screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files