Product Description
- Loop has constant torque, ideal for vibration or shock application
- Suitable for marine, RV or Freight applications
Product Specifications
Material
Body: 316 Stainless Steel, Loop: 304 Stainless Steel
Finish
Plain
Weight of Item (g)
116
Length or Depth of Item when closed (mm)
14.5
Length or Depth of Item when closed (in)
0.625
Height of Item (mm)
53
Height of Item (in)
2.125
Width of Item (mm)
56.5
Width of Item (in)
2.25
Load Capacity (kg)
500
Load Capacity (lbs)
1100
Multi-Prong Hook
N
For Drywall
N
Undermount Hook
N
Range of Motion (degree)
180
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Are Fasteners Required
Y
Fasteners Type
Machine thread Flathead
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files