Product Description
- Loop has constant torque, ideal for vibration or shock application
- Suitable for marine, RV or Freight applications
Product Specifications
Material
Body: 316 Stainless Steel, Loop: 304 Stainless Steel
Finish
Plain
Weight of Item (g)
202
Length or Depth of Item when closed (mm)
16
Length or Depth of Item when closed (in)
0.6875
Height of Item (mm)
66.5
Height of Item (in)
2.625
Width of Item (mm)
70
Width of Item (in)
2.8125
Load Capacity (kg)
800
Load Capacity (lbs)
1760
Multi-Prong Hook
N
For Drywall
N
Undermount Hook
N
Range of Motion (degree)
180
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Are Fasteners Required
Y
Fasteners Type
Machine thread Flathead screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files