LDD-V100-NI-R

HEAVY DUTY LAPCON DOOR DAMPER (RIGHT) ** CONCEALED TYPE NICKEL - LDD-V100-NI-R

MSRP:
$136.00
Product Specifications
Material
Steel (SPCC)
Finish
Nickel
Weight of Item (g)
907.2
Length or Depth of Item when closed (mm)
296
Length or Depth of Item when closed (in)
11.6875
Height of Item (mm)
71
Height of Item (in)
2.8125
Width of Item (mm)
32
Width of Item (in)
1.3125
Max. Door Width (mm)
900
Max. Door Width (in)
35.4375
Max. Door Thickness (mm)
60
Max. Door Thickness (in)
2.375
Max. Door Weight (kg)
100
Max. Door Weight (lbs)
220
Adjustable
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 X 45, 3.5 X 15 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

HEAVY DUTY LAPCON DOOR DAMPER (RIGHT) **
CONCEALED TYPE DARK BROWN - LDD-V100-DBR-R

$129.00
HEAVY DUTY LAPCON DOOR DAMPER (LEFT) **
CONCEALED TYPE NICKEL - LDD-V100-NI-L

$136.00
LAPCON DOOR DAMPER (RIGHT) **
CONCEALED TYPE - LDD-V-R

$82.00
HEAVY DUTY LAPCON DOOR DAMPER (LEFT) **
CONCEALED TYPE DARK BROWN - LDD-V100-DBR-L

$129.00
LAPCON DOOR DAMPER (LEFT) **
CONCEALED TYPE - LDD-V-L

$82.00