HG-LSH-204R

HEAVY DUTY LIFT-OFF HINGE (WELD ON) - HG-LSH-204R

MSRP:
$146.00 USD
(No reviews yet) Write a Review
Contact Us
Product Description
  • Lift-off, weld on hinge.
  • Made from 1/4" (6 mm) thick stainless steel.
  • Designed with greased bearings for smooth movement.
  • Durability: passed 200,000 open/close private cycle test.
  • Designed for large heavy doors, gates, or large equipment.
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
1540
Length or Depth of Item when closed (mm)
28
Length or Depth of Item when closed (in)
1.125
Height of Item (mm)
204
Height of Item (in)
8.0625
Width of Item (mm)
160
Width of Item (in)
6.3125
Load Capacity (kg/pr)
220
Load Capacity (lbs/pr)
490
Knuckles
2
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
o
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

HEAVY DUTY LIFT-OFF HINGE (WELD ON) - HG-LSH-154R

$125.00
HEAVY DUTY LIFT-OFF HINGE (WELD ON) - HG-LSH-154L

$125.00
HEAVY DUTY LIFT-OFF HINGE (WELD ON) - HG-LSH-204L

$146.00