Product Description
- Special design provides screw mounting options in 2 different planes
- Strong and heavy duty magnetic catch
Product Specifications
Material
Zinc Alloy
Finish
Nickel
Weight of Item (g)
74
Length or Depth of Item when closed (mm)
21.5
Length or Depth of Item when closed (in)
0.875
Height of Item (mm)
20
Height of Item (in)
0.8125
Width of Item (mm)
50
Width of Item (in)
2
Magnetic Force (kg)
7
Magnetic Force (lbs)
15.4
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
2.5mm screw
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files