LBTS-350R

HEAVY DUTY MULTI ANGLE STAY - LBTS-350R

MSRP:
$148.00 USD
(No reviews yet) Write a Review
Adding to cart… The item has been added
Quantity:
Adding to cart… The item has been added
Product Description
  • Ratchet stay holds lid at multiple angles
  • Fully lift up lid to release
  • Can be installed individually or in pairs
  • Handed left or right
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
715
Length or Depth of Item when closed (mm)
52
Length or Depth of Item when closed (in)
2.0625
Height of Item (mm)
369.5
Height of Item (in)
14.5625
Width of Item (mm)
45
Width of Item (in)
1.8125
Load Capacity (kg)
70
Load Capacity (lbs)
154
Soft Closing
N
Self-Closing
N
Open/Lift Assist
N
Hold Open Catch
Y
Adjustable
N
Are Fasteners Included
N
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

HEAVY DUTY MULTI ANGLE STAY - LBTS-450R

$159.00
HEAVY DUTY MULTI ANGLE STAY - LBTS-450L

$159.00
HEAVY DUTY MULTI ANGLE LID STAY - LBTS-350L

$148.00
HEAVY-DUTY SWING DOWN STAY - SLDL-5

$475.00
HEAVY DUTY SOFT-DOWN STAY - HDSN-30ML

$47.00