Product Description
- For DOWNWARD-OPENING FLAP DOOR used with piano, butt or drop hinges (SDH-001, SDH-P, P.238
- HDS-10 is designed to hold door in closed and opened position
- Used in pairs
- Torque Calculation:Torque = Door Height × 1/2 × Door Weight, K-Type (Light Duty): 140~200 kg·cm (121~173 lbs·inch)/pair, M-Type (Medium Duty): 200~250 kg·cm (173~216 lbs·inch)/pair, H-Type (Heavy Duty): 250~300 kg·cm (216~260 lbs·inch)/pair
Product Specifications
Material
Plastic
Finish
Black
Weight of Item (g)
310
Length or Depth of Item when closed (mm)
55
Length or Depth of Item when closed (in)
2.1875
Length or Depth of Item when open (mm)
245
Length or Depth of Item when open (in)
9.6875
Height of Item (mm)
273
Height of Item (in)
10.75
Width of Item (mm)
30
Width of Item (in)
1.1875
Door Min. Torque (kg-cm/pr)
250
Soft Closing
Y
Adjustable
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 X 15
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files