Product Description
- For TOP-OPENING FLAP DOOR used with piano, butt or concealed hinges
- Used in pairs
- HDS-20 is designed to hold door in fully opened position
- Torque Calculation: Torque = Door Height × 1/2 × Door Weight K-Type (Light Duty): 140~200 kg·cm (121~173 lbs·inch)/pair, M-Type (Medium Duty): 200~250 kg·cm (173~216 lbs·inch)/pair, H-Type (Heavy Duty): 250~300 kg·cm (216~260 lbs·inch)/pair
Product Specifications
Material
Plastic
Finish
Black
Weight of Item (g)
300
Length or Depth of Item when closed (mm)
286
Length or Depth of Item when closed (in)
11.3125
Length or Depth of Item when open (mm)
172
Length or Depth of Item when open (in)
6.8125
Height of Item (mm)
130
Height of Item (in)
5.125
Width of Item (mm)
30.5
Width of Item (in)
1.25
Door Max. Torque (kg-cm)
200
Door Max. Torque (lbs-in)
173
Door Min. Torque (kg-cm)
140
Door Min. Torque (lbs-in)
121
Soft Closing
Y
Self-Closing
N
Open/Lift Assist
N
Hold Open Angle (?)
70
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 X 15
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files