HDS-30KL/WHT

HEAVY DUTY SOFT DOWN STAY - HDS-30KL/WHT

MSRP:
$33.00
Product Description
  • For UPWARD-OPENING FLAP DOOR used with piano, butt or concealed Hinges
  • Used in pairs
  • HDS-30 is designed to securely latch a flap closed and hold it in the fully opened position
  • Torque Calculation: Torque = Door Height × 1/2 × Door Weight, K-Type (Light Duty): 140~200 kg·cm (121~173 lbs·inch)/pair, M-Type (Medium Duty): 200~250 kg·cm (173~216 lbs·inch)/pair, H-Type (Heavy Duty): 250~300 kg·cm (216~260 lbs·inch)/pair
Product Specifications
Material
Plastic
Finish
White
Weight of Item (g)
270
Length or Depth of Item when closed (mm)
62
Length or Depth of Item when closed (in)
2.5
Height of Item (mm)
304
Height of Item (in)
12
Width of Item (mm)
30.5
Width of Item (in)
1.25
Door Max. Torque (kg-cm)
200
Door Max. Torque (lbs-in)
173
Door Min. Torque (kg-cm)
140
Door Min. Torque (lbs-in)
121
Soft Closing
Y
Self-Closing
N
Open/Lift Assist
N
Hold Open Angle
80
Hold Open Angle (?)
80
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 X 15
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

HEAVY DUTY SOFT-DOWN STAY - HDSN-30KL

$47.00
HEAVY DUTY SOFT DOWN STAY - HDS-30KL/BLK

$33.00
HEAVY DUTY SOFT DOWN STAY - HDS-10MR/WHT

$33.00
HEAVY DUTY SOFT DOWN STAY - HDS-30HL/WHT

$33.00
HEAVY DUTY SOFT DOWN STAY - HDS-20HL/WHT

$33.00