Product Description
- For UPWARD-OPENING FLAP DOOR used with concealed hinges
- Used in pairs
- HDSN-30 is designed to hold door in closed and opened position
- Arm bracket for wood and aluminum frame avail-able. Specify when ordering
- Torque Calculation: Torque = Door Height × 1/2 × Door Weight, In case of opening angle 90° K-Type (Light Duty): 140~179 kg·cm (122~155 lbs·inch)/pair, M-Type (Medium Duty): 180~219 kg·cm (156~190 lbs·inch)/pair, H-Type (Heavy Duty): 220~259 kg·cm (191~225 lbs·inch)/pair, S-Type (Super Heavy Duty): 260~300 kg·cm (226~260 lbs·inch)/pair
Product Specifications
Material
Plastic
Finish
Light Gray
Weight of Item (g)
386
Length or Depth of Item when closed (mm)
222.5
Length or Depth of Item when closed (in)
8.8125
Height of Item (mm)
200
Height of Item (in)
7.875
Width of Item (mm)
30.5
Width of Item (in)
1.25
Door Max. Torque (kg-cm)
300
Door Max. Torque (lbs-in)
260
Door Min. Torque (kg-cm)
260
Door Min. Torque (lbs-in)
226
Soft Closing
Y
Self-Closing
N
Open/Lift Assist
N
Hold Open Angle
90
Hold Open Angle (?)
90
Hold Open Catch
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 X 15
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files