Product Description
- For heavy top covers
- 2 types of stays available for different lid shapes.
- Lift assist can be adjusted.
Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
2500
Length or Depth of Item when closed (mm)
296
Length or Depth of Item when closed (in)
11.6875
Height of Item (mm)
84
Height of Item (in)
3.3125
Width of Item (mm)
120
Width of Item (in)
4.75
Door Max. Torque (kg-cm)
611.6
Door Max. Torque (lbs-in)
530
Soft Closing
N
Self-Closing
N
Open/Lift Assist
Y
Hold Open Angle (?)
70
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Size
M6 or #12 Self tapping screw
Fasteners Type
6mm or #12 Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files