Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
2500
Length or Depth of Item when closed (mm)
296
Length or Depth of Item when closed (in)
11.6875
Height of Item (mm)
84
Height of Item (in)
3.3125
Width of Item (mm)
120
Width of Item (in)
4.75
Door Max. Torque (kg-cm)
710
Door Max. Torque (lbs-in)
617
Soft Closing
N
Self-Closing
N
Open/Lift Assist
Y
Hold Open Angle (?)
70
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
6mm or #12 Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N