Product Specifications
Material
304 Stainless Steel
Finish
Electro Polished
Weight of Item (g)
2140
Length or Depth of Item when closed (mm)
98
Length or Depth of Item when closed (in)
3.875
Height of Item (mm)
206
Height of Item (in)
8.125
Width of Item (mm)
98
Width of Item (in)
3.875
Load Capacity (kg)
2000
Load Capacity (lbs)
4400
Automatic Height Adjustment
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
M24 Threaded bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files