Product Specifications
Material
304 Stainless Steel
Finish
Electro Polished
Weight of Item (g)
2780
Length or Depth of Item when closed (mm)
98
Length or Depth of Item when closed (in)
3.875
Height of Item (mm)
210
Height of Item (in)
8.3125
Width of Item (mm)
98
Width of Item (in)
3.875
Load Capacity (kg)
2500
Load Capacity (lbs)
5500
Automatic Height Adjustment
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
M30 Threaded bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files