Product Specifications
Material
304 Stainless Steel
Finish
Electro Polished
Weight of Item (g)
5600
Length or Depth of Item when closed (mm)
127
Length or Depth of Item when closed (in)
5.0625
Height of Item (mm)
303
Height of Item (in)
11.9375
Width of Item (mm)
127
Width of Item (in)
5.0625
Load Capacity (kg)
3000
Load Capacity (lbs)
6600
Automatic Height Adjustment
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
M42 Threaded bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files