Product Specifications
Material
304 Stainless Steel
Finish
Electro Polished
Weight of Item (g)
1460
Length or Depth of Item when closed (mm)
78
Length or Depth of Item when closed (in)
3.125
Height of Item (mm)
269
Height of Item (in)
10.625
Width of Item (mm)
78
Width of Item (in)
3.125
Load Capacity (kg)
2000
Load Capacity (lbs)
4400
Automatic Height Adjustment
N
Base Swivel (deg)
40
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
M30 Threaded bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files