Product Description
- Flat-shaped roller without bracket
- Sealed bearing ideal for outdoor environment
Product Specifications
Material
303 Stainless Steel
Finish
Plain
Weight of Item (g)
1800
Length or Depth of Item when closed (mm)
28
Length or Depth of Item when closed (in)
1.125
Height of Item (mm)
110
Height of Item (in)
4.375
Width of Item (mm)
110
Width of Item (in)
4.375
Wheel Type
Flat-Shaped Roller
Locking Type (Brake)
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M12 X 45 mm
Fasteners Type
Bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files