Product Description
- Flat-shaped roller without bracket
- Sealed bearing ideal for outdoor environment
Product Specifications
Material
303 Stainless Steel
Finish
Plain
Weight of Item (g)
1000
Length or Depth of Item when closed (mm)
24
Length or Depth of Item when closed (in)
1
Height of Item (mm)
90
Height of Item (in)
3.5625
Width of Item (mm)
90
Width of Item (in)
3.5625
Wheel Type
Flat-Shaped Roller
Locking Type (Brake)
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M10 X 40 mm
Fasteners Type
Bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files