Product Description
- L-shaped roller wheel for JS315
- Sealed bearing ideal for outdoor environment
Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
700
Length or Depth of Item when closed (mm)
40
Length or Depth of Item when closed (in)
1.625
Height of Item (mm)
120
Height of Item (in)
4.75
Width of Item (mm)
120
Width of Item (in)
4.75
Wheel Type
L-Shaped Roller
Locking Type (Brake)
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M16 X 60 mm
Fasteners Type
Bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files