Product Description
- L-shaped roller wheel for JS315
- Sealed bearing ideal for outdoor environment
Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
4900
Length or Depth of Item when closed (mm)
43
Length or Depth of Item when closed (in)
1.75
Height of Item (mm)
150
Height of Item (in)
5.9375
Width of Item (mm)
150
Width of Item (in)
5.9375
Wheel Type
L-Shaped Roller
Locking Type (Brake)
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M20 X 75
Fasteners Type
Bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files