Product Description
- Flat-shaped roller
- Sealed bearing ideal for outdoor environment
- Bracket has holes for fasteners or it also can be welded.
Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
6500
Length or Depth of Item when closed (mm)
250
Length or Depth of Item when closed (in)
9.875
Height of Item (mm)
165
Height of Item (in)
6.5
Width of Item (mm)
88
Width of Item (in)
3.5
Load Capacity (kg/pr)
2200
Load Capacity (lbs/pr)
4840
Wheel Type
Flat Shaped Roller
Locking Type (Brake)
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3/4 or 19 mm bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files