Product Description
- L-shaped roller
- Sealed bearing ideal for outdoor environment
- Bracket has holes for fasteners or it also can be welded.
Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
3000
Length or Depth of Item when closed (mm)
145
Length or Depth of Item when closed (in)
5.75
Height of Item (mm)
124
Height of Item (in)
4.9375
Width of Item (mm)
70
Width of Item (in)
2.8125
Load Capacity (kg/pr)
1500
Load Capacity (lbs/pr)
3300
Wheel Type
L-Shaped Roller
Locking Type (Brake)
N
Are Fasteners Included
N
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files