Product Specifications
Material
Steel
Finish
Nickel
Weight of Item (g)
4,417
Length or Depth of Item when closed (mm)
423
Length or Depth of Item when closed (in)
16.65
Length or Depth of Item when open (mm)
432
Length or Depth of Item when open (in)
17
Height of Item (mm)
198
Height of Item (in)
7.80
Width of Item (mm)
363
Width of Item (in)
14.29
Max. Door Height (mm)
450
Max. Door Height (in)
17.72
Min. Door Height (mm)
420
Min. Door Height (in)
16.54
Max. Door Width (mm)
900
Max. Door Width (in)
35.43
Min. Door Weight (kg)
0
Min. Door Weight (lbs)
6.6
Soft Closing
Y
Open/Lift Assist
Y
Adjustable
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
Countersunk Head Tapping Screw 3.5 x 45; Bind Head Tapping Screw 3.5 x 15
Downloadable Files