SLUL-8

HEAVY-DUTY SWING LIFT UP STAY - SLUL-8

MSRP:
$465.00 USD
(No reviews yet) Write a Review
Quantity:
Product Specifications
Material
Steel
Finish
Nickel Plated
Weight of Item (g)
4871
Length or Depth of Item when closed (mm)
520
Length or Depth of Item when closed (in)
20.47
Length or Depth of Item when open (mm)
424
Length or Depth of Item when open (in)
16.69
Height of Item (mm)
195
Height of Item (in)
7.68
Width of Item (mm)
359.5
Width of Item (in)
14.15
Max. Door Height (mm)
900
Max. Door Height (in)
35.43
Min. Door Height (mm)
550
Min. Door Height (in)
21.65
Max. Door Width (mm)
900
Max. Door Width (in)
35.43
Max. Door Weight (kg)
8
Max. Door Weight (lbs)
17.6
Min. Door Weight (kg)
5
Min. Door Weight (lbs)
11
Soft Closing
Y
Open/Lift Assist
Y
Adjustable
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
Countersunk Head Tapping Screw 3.5 x 45
Downloadable Files

Related Products

HEAVY-DUTY SWING LIFT UP STAY - SLUL-11

$465.00
HEAVY-DUTY SWING DOWN STAY - SLDL-6

$475.00
HEAVY-DUTY SWING DOWN STAY - SLDL-5

$475.00
835mm (32-7/8") CONNECTING BAR FOR SLUL/SLDL - SLUL-B835

$32.00
HEAVY DUTY SOFT-DOWN STAY - HDSN-30HL

$47.00
HEAVY DUTY SOFT-DOWN STAY - HDSN-30KL

$47.00
HEAVY DUTY MULTI ANGLE STAY - LBTS-450R

$159.00