Product Description
- Strongest fixing in the Very Low Profile Range,
- VL-M3X clips into the VL-03HF with no special tools required for installation.
- Self-aligning secure mounting.
- Can be used with a wide range of adhesives or screw fixed, according to application type.
- 55 lbs (25 kg) pull out load.
- 165 lbs (75 kg) shear load.
- Applications: arms for sofas and armchairs, heavy artwork, signage, large panels that need strong securing.
Product Specifications
Material
PBT
Finish
Glass-filled PBT
Weight of Item (g)
2.4
Length or Depth of Item when closed (mm)
29.5
Length or Depth of Item when closed (in)
1.1875
Height of Item (mm)
7.6
Height of Item (in)
0.3125
Width of Item (mm)
29.5
Width of Item (in)
1.1875
Pull Out Force (kg)
25
Pull Out Force (lbs)
55
Mounting Type
Surface Mount
Installation Type
Surface mount with 2 part epoxy and screw
For Drywall
N
Wall Panel Model
Y
Ceiling Panel Model
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
Self tapping screw
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files