Product Description
- Heavy duty spring mechanism assists in lifting door and holds in open position. (10 to 80degrees)
- Side or back mount type
Product Specifications
Material
430 Stainless Steel, Steel, Polyacetal
Finish
Plain, Black
Weight of Item (g)
500
Length or Depth of Item when closed (mm)
130
Length or Depth of Item when closed (in)
5.125
Height of Item (mm)
61.5
Height of Item (in)
2.4375
Width of Item (mm)
47.5
Width of Item (in)
1.875
Door Max. Torque (kg-cm)
214
Door Max. Torque (lbs-in)
186.1
Door Min. Torque (kg-cm)
153
Door Min. Torque (lbs-in)
133
Soft Closing
N
Self-Closing
N
Open/Lift Assist
Y
Hold Open Angle (?)
80
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
5mm or #10 self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files