Product Specifications
Material
Anodized Aluminum, PBT Resin, Steel
Finish
Anodized Silver, Light Grey
Weight of Item (g)
4500
Length or Depth of Item when closed (mm)
1000
Length or Depth of Item when open (mm)
1350
Length or Depth of Item when open (in)
53.15
Width of Item (mm)
60
Width of Item (in)
2.36
Load Capacity (kg)
20
Load Capacity (lbs)
44
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M5 Bolt, M10 Bolt
Is RoHS Compliant
RoHS 3
Length or Depth of Item when Closed (in)
39.37
Pole Diameter Upper (mm)
30
Pole Diameter Upper (in)
1.18
Pole Diameter Lower (mm)
60
Pole Diameter Lower (in)
2.36
Stroke (mm)
350
Stroke (in)
13.78
Mounting Screw Size Upper
3 x M5 Depth 10mm
Mounting Screw Size Lower
M10 Depth 20mm
Lift Assist Load Capacity (kg)
9.97
Lift Assist Load Capacity (lbs)
22
Mounting Base Diameter Lower (mm)
38
Mounting Base Diameter Lower (in)
1.5
Downloadable Files