HES Concealed Hinge Line
Choose From Three Distinct Concealed Hinges
Sugatsune’s HES Concealed Hinge Line features a range of innovative and versatile products designed to elevate your door installation experience. With a focus on ease of installation, exceptional quality, and cutting-edge design, these concealed hinges are the perfect choice for residential and commercial projects. Our HES concealed door hardware combines form and function, adding style and quality to any space. Find the right hinge for your needs and enjoy exceptional quality and innovation from our selection:
- 3-way adjustable door hinges for achieving a perfect door reveal and an easy-to-install lift-off design to make hanging the door easier.
- Surface-mount hinges that save time by eliminating frame-side milling are ideal for framed and frameless doors.
- Durable, weather-resistant stainless steel hinges are perfect for flush entry doors requiring performance and longevity.
As an AS9120 B and ISO 9001:2015 certified company, we specialize in crafting precision-engineered hardware solutions that empower architects, designers, custom builders, and industrial engineers across the U.S. to bring their creative visions to life. Our innovative line of concealed hinges, door systems, and other architectural components inspire professionals to invent new design solutions while ensuring unmatched quality and performance.
The ULTIMATE Hidden Door Hinge HES3D
Door Sizes:
HES3D-W190 for cladded doors, HES3D-E190, HES3D-E160, HES3D-120 and
HGS3D-S160SH Stainless Steel
Cabinet Sizes:
HES3D-90, HES3D-70
The hinge features a 3-way adjustability that allows you to adjust the door vertically, horizontally, and its depth to achieve a perfect reveal. Sugatsune’s exclusive lift-off design makes installation fast and easy. This design allows this hinge’s leaves to separate, making hanging this door easier with its temporary hold feature. The concealed hinge will hold the door in place as you make any necessary adjustments.
Features:
- 3-WAY adjustment allows vertical, horizontal, and depth adjustment after installation.
- Easy installation with LIFT-OFF FEATURE: can be split into two parts
- HES3D-W190 (Dull Chrome, Dull Nickel, Black) and HES3D-E190 (All Finishes) 3-Hour UL Rated.
- Successfully passed 300,000 open/close private cycle tests.
- NO VISIBLE HARDWARE when the door is in the closed position.
- Available in 6 sizes: HES3D-120; HES3D-E160; HES3D-E190; HES3D-W190; HES3D-90; HES3D-70
HES2S FIRST EVER Surface-Mount Concealed Hinge by Sugatsune Won Two Design Awards in 2023
Sugatsune’s new HES2S Surface-Mount Concealed Hinge received two prestigious awards in 2023—the IF Design Award and the Interzum Award for High Product Quality. Designed with installers in mind, the HES2S offers an easy surface mounting solution for framed and frameless doors.
The HES2S is a game-changer in the industry as it eliminates the need to mill the frame during installation. You can simply bring the door fitted with the hinge on site and screw it directly onto the frame side without any additional work, saving on installation time and costs.
The HES2S also features 3D adjustment, enabling horizontal, vertical, and in-depth adjustments for a perfect finish every time. Part of Sugatsune’s HES series of concealed hinges, the HES2S is perfectly concealed, just like the popular HES3D line-up. However, the HES2S is the first hinge on the market to be surface mounted on the frame side, making it an innovative and unique product.
Features:
- Surface mount on the door frame enables easy installation (no frame side mortising).
- Compact and sturdy design combined with a straightforward installation.
- Opens to 125º.
- Successfully passed 300,000 open/close private cycles.
NEW! All Stainless Steel HGS3D-S160SH 3-Way Adjustable Concealed Hinge
Crafted from premium 304 Stainless Steel, the HGS3D-S160SH is built to withstand the harshest environmental conditions with unrivaled corrosion and weather resistance. Its innovative 3-way adjustable design ensures seamless integration into your flush entry doors, offering both functionality and durability.
Easy Installation with LIFT-OFF FEATURE: Simplify your installation process with the hinge’s convenient split design, allowing for hassle-free mounting.
Versatile Cover Options: Choose between round or optional square-shaped covers to complement your door’s aesthetic seamlessly.
Engineered to withstand moisture, humidity, and rain, the HGS3D-S160SH guarantees long-lasting performance in any environment. Elevate your door applications with this sleek, durable, and corrosion-resistant concealed hinge solution.
Features:
• 3 WAY ADJUSTABLE CONCEALED HINGE
• 304 Stainless Steel, excellent corrosion, and weather resistance.
• 3-way adjustability function.
• Easy installation with LIFT-OFF FEATURE: hinge can be split into two parts.
• Comes with Round Covers or Optional square shaped covers are available.
Overall, the HGS3D-S160SH offers corrosion resistance, adjustability, durability, and a clean aesthetic, making it suitable for various door applications.
Discover the Best Door Hardware Solutions
At Sugatsune, we offer a wide range of architectural and industrial hardware and stock over 6,000 unique hardware products. We’re always adding new original items to meet your evolving design and build needs for residential, commercial, and industrial applications. Finding the right part can be challenging, so let our technical experts guide you. We’re here to help you find the perfect concealed hinge or other concealed door hardware for your project. Explore our Hardware Selection Tool to find what you need quickly.
Do you have questions about our products or installation? Our US-based support team is ready to assist. For more information, explore our online collection of product literature and videos.