HG-S100-HR50

HIGH RIGIDITY SWIVEL TORQUE HINGE - HG-S100-HR50

MSRP:
$465.00 USD
(No reviews yet) Write a Review
Quantity:
Product Specifications
Material
Steel
Finish
Chromate
Weight of Item (g)
1374
Length or Depth of Item when closed (mm)
124
Length or Depth of Item when closed (in)
4.88
Height of Item (mm)
32.5
Height of Item (in)
1.28
Width of Item (mm)
124
Width of Item (in)
4.88
Max. Swivelling Torque (kgf-cm/ea)
51
Max. Swivelling Torque (lbs-in/ea)
44.26
Holes
 
Adjustable
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M6 Bolt/ Machine Screw
Is CA Prop 65 Compliant
 
Downloadable Files

Related Products

HIGH RIGIDITY SWIVEL TORQUE HINGE - HG-S150-HR50

$485.00
HIGH RIGIDITY SWIVEL TORQUE HINGTE (OFFSET LOAD TYPE) - HG-S50-HR50

$445.00
SWIVEL TORQUE HINGE (50mm CABLE HOLE) - HG-S100-50

$164.60