Product Specifications
Material
Steel
Finish
Chromate
Weight of Item (g)
1540
Length or Depth of Item when closed (mm)
124
Length or Depth of Item when closed (in)
4.88
Height of Item (mm)
32.5
Height of Item (in)
1.28
Width of Item (mm)
124
Width of Item (in)
4.88
Max. Swivelling Torque (kgf-cm/ea)
51
Max. Swivelling Torque (lbs-in/ea)
44.26
Adjustable
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M6 Bolt/ Machine Screw
Is Accessory
Downloadable Files