HG-S50-HR50

HIGH RIGIDITY SWIVEL TORQUE HINGTE (OFFSET LOAD TYPE) - HG-S50-HR50

MSRP:
$445.00 USD
(No reviews yet) Write a Review
Contact Us
Product Description
  • High rigidity swivel torque hinge supports unbalanced loads in a hanging installation.
  • Hinge can be installed vertically or horizontally.
  • Can rotate 360° and be held at any angle (free stop)
  • Rotation angle can be controlled with a supplied angle control bolt.
  • Center hole for easy cable management (2" opening diameter)
  • Durability: 30,000 open/close cycles passed (private test)
  • Angle limiter plate (HG-S-ARP) sold separately: controls the swivel angle (at 30°, 60°, 90°, 120°, or 150°) in either clockwise or counterclockwise direction
Product Specifications
Material
Steel
Finish
Clear Zinc Chromate
Weight of Item (g)
1330
Length or Depth of Item when closed (mm)
124
Length or Depth of Item when closed (in)
4.9375
Height of Item (mm)
32.5
Height of Item (in)
1.3125
Width of Item (mm)
124
Width of Item (in)
4.9375
Max. Swivelling Torque (kgf-cm/ea)
51
Max. Swivelling Torque (lbs-in/ea)
44.26
Min. Swivelling Torque (kgf-cm/ea)
0
Min. Swivelling Torque (lbs-in/ea)
0
Adjustable
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M6 bolt / machine screw
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

HIGH RIGIDITY SWIVEL TORQUE HINGE - HG-S150-HR50

$485.00
HIGH RIGIDITY SWIVEL TORQUE HINGE - HG-S100-HR50

$465.00
SWIVEL TORQUE HINGE (12mm CABLE HOLE) - HG-S50-12

$59.00
SWIVEL TORQUE HINGE (21MM CABLE HOLE) - HG-S50-21

$99.00
SWIVEL TORQUE HINGE (75MM CABLE HOLE) - HG-S50-75

$230.00