Product Description
- Suitable for high temperature environments up to 250°C (482°F)
- Strong magnetic force
- Optional counterplates: - MC-JM49 - AS-68MC
Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
40
Length or Depth of Item when closed (mm)
14.1
Length or Depth of Item when closed (in)
0.5625
Length or Depth of Item when open (mm)
50
Length or Depth of Item when open (in)
2
Height of Item (mm)
17
Height of Item (in)
0.6875
Width of Item (mm)
50
Width of Item (in)
2
Magnetic Force (kg)
14
Magnetic Force (lbs)
31
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3mm screw
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files