Product Description
- Self-adjusting strike plate: Vertical ±2 mm/Horizontal ± 3.5 mm
- Long 1-9/16" (40mm) stroke for 1" thick doors
- Heat resistant up to 248°F (120°C)
- Push to latch/unlatch
- Non-magnetic
- Open/Close cycle test: 100,000 cycles
Product Specifications
Material
Glass-Reinforced Plastic (PA)
Finish
Black
Weight of Item (g)
40
Length or Depth of Item when closed (mm)
97.42
Length or Depth of Item when closed (in)
3.875
Length or Depth of Item when open (mm)
130.5
Length or Depth of Item when open (in)
5.1875
Height of Item (mm)
16
Height of Item (in)
0.6875
Width of Item (mm)
45
Width of Item (in)
1.8125
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 X 16
Fasteners Type
Screw - Panhead
Is CA Prop 65 Compliant
Y
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files