Product Description
- Accessory for LIN-X450
Product Specifications
Material
Steel, Aluminum
Finish
Nickel, Anodized
Weight of Item (g)
698
Length or Depth of Item when closed (mm)
67
Length or Depth of Item when closed (in)
2.6875
Height of Item (mm)
50
Height of Item (in)
2
Width of Item (mm)
264
Width of Item (in)
10.4375
Max. Door Height (mm)
900
Max. Door Height (in)
35.4375
Min. Door Height (mm)
600
Min. Door Height (in)
23.625
Max. Door Width (mm)
500
Max. Door Width (in)
19.6875
Min. Door Width (mm)
400
Min. Door Width (in)
15.75
Max. Door Thickness (mm)
24
Max. Door Thickness (in)
0.9375
Min. Door Thickness (mm)
15
Min. Door Thickness (in)
0.5625
Max. Door Weight (kg)
3.5
Max. Door Weight (lbs)
7.7
Soft Closing
Y
Self-Closing
N
Open/Lift Assist
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 x 15 mm
Fasteners Type
Self tapping screw,
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files