Product Description
- For J95 Concealed Hinge and J160 Soft-Close Hinge.
- Decreases overlay of outset doors by 5/64" (2 mm).
- Increases clearance of inset doors by 5/64" (2 mm).
- Can be doubled for 5/32" (4 mm) thickness.
- Requires countersunk self tapping screw 5 x 25 (not included).
Product Specifications
Material
POM
Finish
Gray
Weight of Item (g)
5
Length or Depth of Item when closed (mm)
52
Length or Depth of Item when closed (in)
2.0625
Height of Item (mm)
56
Height of Item (in)
2.25
Width of Item (mm)
2
Width of Item (in)
0.125
Holes
4
Adjustable
N
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Size
5 x 25 mm
Fasteners Type
Countersunk Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
Y
Downloadable Files