Product Description
- Recommended for use in shower booths, glass partitions and other glass applications
- A hook with the same design is also available, allowing for fully design coordinated interiors
- Screws are hidden, providing a clean appearance
- Due to its cone shape, there is no up direction or down direction, allowing the hook to be installed at any angle with ease
- The matte black finish is coated with a special chromate. This type combines the desirable glossiness of paint with the unique strength of plating
Product Specifications
Material
303 Stainless Steel
Finish
Polished
Weight of Item (g)
70
Length or Depth of Item when closed (mm)
40
Length or Depth of Item when closed (in)
1.625
Height of Item (mm)
18
Height of Item (in)
0.75
Width of Item (mm)
18
Width of Item (in)
0.75
Load Capacity (kg)
15.2
Load Capacity (lbs)
33.5
Max. Glass Thickness (mm)
12
Max. Glass Thickness (in)
0.5
Min. Glass Thickness (mm)
8
Min. Glass Thickness (in)
0.3125
Multi-Prong Hook
N
For Drywall
N
Undermount Hook
N
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N