Product Description
- Small stainless steel hook
Product Specifications
Material
303 Stainless Steel
Finish
Polished
Weight of Item (g)
56
Length or Depth of Item when closed (mm)
27
Length or Depth of Item when closed (in)
1.125
Height of Item (mm)
75
Height of Item (in)
3
Width of Item (mm)
10
Width of Item (in)
0.4375
Multi-Prong Hook
N
For Drywall
N
Undermount Hook
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 X 20 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files