Product Specifications
Material
Brass
Finish
Black Bronze
Weight of Item (g)
358
Length or Depth of Item when closed (mm)
58
Length or Depth of Item when closed (in)
2.3125
Height of Item (mm)
52.5
Height of Item (in)
2.125
Width of Item (mm)
36
Width of Item (in)
1.4375
Load Capacity (kg)
20.4
Load Capacity (lbs)
44.88
Multi-Prong Hook
N
For Drywall
N
Undermount Hook
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 x 50 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files