Product Specifications
Material
303 Stainless Steel
Finish
Mirror, Satin
Weight of Item (g)
82
Length or Depth of Item when closed (mm)
72
Length or Depth of Item when closed (in)
2.875
Height of Item (mm)
112
Height of Item (in)
4.4375
Width of Item (mm)
12
Width of Item (in)
0.5
Load Capacity (kg)
14
Load Capacity (lbs)
30
For Drywall
N
Undermount Hook
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 x 20 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files